IESNA:LM-63-2002
[TEST]P1198829
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1D-750-U-SL4
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 70 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 79.6 WATTS, 0.638 AMPS
[_THDi]6.673
[_PF]0.997
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]10728
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1226.8 1208 1220.5 1245 1272.3 1299.6 1325.2 1345.1 1363.3 1388.9
1427 1488.5 1575 1677.4 1836.2 2099 2395.5 2747.1 3179 3615.4
4079.2 4441 4667.5 4831.9 4894.5 4918.4 5002.6 5169.4 5165.4 4701.6
3527.2 1508.4 394.9 163.3 60.9 17.1 0
1226.8 1214.8 1227.3 1251.8 1279.1 1306.4 1330.9 1350.8 1369 1393.5
1430.5 1491.3 1576.7 1676.8 1829.9 2079.7 2371 2712.4 3132.9 3626.8
4087.1 4442.2 4664.7 4823.4 4889.4 4928.1 5020.3 5187 5160.2 4660.7
3418 1398.6 394.3 159.3 60.3 16.5 0
1226.8 1213.1 1223.9 1246.7 1272.8 1297.9 1320.1 1334.9 1348.5 1368.4
1399.7 1450.9 1525.5 1616 1751.4 1971 2251.5 2583.8 2950.8 3367.9
3782.7 4159.4 4423.4 4605.5 4728.9 4850.1 5004.3 5193.8 5280.9 4945.7
3921.5 1992.1 602 221.3 107.5 23.3 0
1226.8 1210.8 1221.1 1241.6 1263.7 1285.4 1305.3 1315.5 1322.4 1332.6
1351.9 1386.1 1439.6 1504.4 1595.5 1744.5 1948.8 2189.5 2460.9 2771.6
3115.8 3476 3816.8 4109.9 4363.1 4608.3 4929.2 5313.3 5618.9 5615.4
5060.7 3746.3 1698.5 660.6 228.2 79.1 0
1226.8 1210.8 1218.8 1237 1256.3 1275.7 1295 1305.9 1311 1316.1
1333.2 1357.6 1399.2 1446.4 1499.9 1579.5 1699 1850.4 2041 2269.7
2529.2 2799.5 3110.1 3441.3 3789.5 4162.2 4583.3 5097.7 5741.8 6277.8
6367.1 5698.5 3875.4 1893.6 668 162.7 0
1226.8 1211.4 1218.2 1234.7 1253.5 1274 1292.2 1304.7 1311 1317.2
1336.6 1363.3 1402 1443.5 1482.2 1534.6 1626.8 1745.7 1901.6 2093.9
2311.3 2550.3 2801.2 3097.6 3425.4 3788.4 4213.4 4743.2 5476.6 6242.5
6677.2 6241.9 4609.5 2586.7 1066.9 246.9 0
1226.8 1210.8 1216.5 1232.5 1251.2 1271.1 1289.4 1303 1311.5 1321.8
1340.6 1369 1403.2 1433.9 1459.5 1501 1572.7 1664.3 1792.9 1953.9
2134.9 2330 2546.3 2790.9 3073.2 3383.3 3794.7 4307.9 4999.8 5844.8
6381.9 5889.1 4043.9 2111 772.1 132 0
1226.8 1214.8 1216 1229 1247.8 1270 1291.1 1308.7 1323.5 1333.7
1346.3 1365 1386.6 1401.4 1417.9 1444.7 1482.8 1531.2 1604.6 1715
1838.4 1979.5 2140 2322.1 2525.8 2769.3 3058.9 3419.7 3863.5 4435.9
4791 4179.9 2699.3 1204 307.8 50.6 0
1226.8 1218.8 1218.2 1227.3 1245.5 1269.4 1293.9 1316.7 1334.9 1348
1359.9 1371.3 1374.7 1373.6 1379.3 1391.8 1412.3 1442.4 1488.5 1555.6
1649 1757.1 1889.1 2045 2221.9 2421.1 2638.4 2892.8 3196.1 3457.8
3395.8 2710.7 1548.8 559.3 139.4 39.3 0
1226.8 1222.8 1223.3 1230.2 1247.2 1268.9 1297.3 1325.2 1347.4 1365
1379.8 1388.4 1388.4 1385.5 1382.7 1381.5 1386.6 1403.2 1435 1486.2
1559.1 1655.8 1769.6 1905 2064.9 2245.8 2439.9 2641.3 2808.6 2829.1
2499.6 1652.9 590.6 159.9 78 30.7 0
1226.8 1229 1231.9 1242.1 1260.3 1282 1312.1 1343.4 1372.4 1399.7
1426.5 1448.1 1463.5 1477.1 1489.1 1503.3 1524.3 1552.8 1595.5 1664.3
1767.3 1904.4 2076.8 2303.9 2595.8 2903.6 3225.1 3466.9 3497.6 3035
2112.1 1037.3 286.2 95 42.7 12.5 0
1226.8 1230.7 1235.9 1247.2 1267.2 1292.2 1324.6 1359.9 1394 1429.3
1468 1505.6 1543.1 1581.2 1624.5 1680.8 1750.8 1841.8 1960.2 2111.6
2300.5 2515.5 2754.5 3040.2 3352.5 3633.6 3800.9 3771.3 3436.8 2678.8
1632.5 776.1 262.3 91.6 35.8 7.4 0
1226.8 1233.6 1242.1 1257.5 1280.8 1309.3 1346.8 1389.5 1430.5 1478.3
1532.9 1596 1668.3 1752.5 1856.1 1987.5 2145.7 2322.7 2506.4 2692.5
2873.4 3039.6 3193.2 3358.8 3530.1 3642.7 3625.7 3425.9 2987.2 2196.3
1291.6 559.3 207.7 84.2 34.1 8 0
1226.8 1238.7 1255.2 1279.7 1312.1 1350.2 1399.2 1455.5 1524.9 1612
1725.8 1862.3 2013.1 2186.7 2351.1 2496.2 2607.2 2685.1 2733.5 2765.3
2793.8 2805.7 2775 2712.4 2602.6 2386.4 2025.6 1530.6 998 571.3
308.4 175.8 111 70.6 39.3 9.7 0
1226.8 1242.7 1268.3 1301.9 1343.4 1393.5 1457.2 1543.1 1652.4 1790.1
1942 2087.1 2214 2305.6 2355.7 2368.2 2348.3 2297 2210 2078.6
1904.4 1688.2 1422.5 1126 855.8 655.5 516.1 410.8 327.7 265.2
208.8 162.7 124 82.5 45 10.2 0
1226.8 1247.8 1283.7 1326.3 1375.8 1438.4 1523.2 1637.6 1778.1 1924.9
2051.2 2142.3 2183.8 2176.4 2126.9 2040.4 1912.4 1734.3 1532.9 1327.5
1152.8 1016.8 902.4 785.2 664 557.6 470 397.7 333.4 277.1
227.6 183.2 140 90.5 54.1 16.5 0
1226.8 1253.5 1297.9 1349.7 1411.7 1487.9 1592.1 1728 1874.3 1991.5
2059.2 2072.3 2039.9 1971 1869.7 1721.2 1540.8 1354.8 1197.2 1086.2
1016.8 958.8 884.2 797.2 688.5 604.3 534.9 464.3 402.3 348.8
298.2 243.5 190 136 83.6 29 0
1226.8 1261.5 1314.4 1373.6 1442.4 1527.8 1642.7 1787.2 1922.1 1998.3
2006.9 1959.6 1885.1 1792.3 1670 1518.1 1351.9 1206.3 1120.4 1065.7
989.5 914.4 817.1 731.7 709.5 661.7 596.9 532.6 471.7 411.4
351.6 297 237.8 179.8 118.4 42.7 0
1226.8 1266.6 1326.3 1394 1472 1564.2 1683.1 1816.8 1930 1964.2
1923.8 1841.8 1753.7 1654.6 1536.3 1396.3 1254.6 1163 1130.6 1068
981.5 864.3 756.8 738.6 709 661.2 601.4 538.8 478 418.8
360.2 306.7 247.5 192.3 124.6 52.3 0
1226.8 1271.7 1336 1410.5 1495.3 1593.2 1715.5 1850.4 1932.3 1916.4
1833.3 1732.6 1643.8 1557.9 1452.1 1326.9 1215.4 1181.8 1144.8 1065.2
942.3 790.9 748.8 724.3 705 657.8 602 543.4 481.9 421.1
364.2 295.9 224.8 167.3 103 41.5 0
1226.8 1275.1 1338.9 1416.8 1505 1606.3 1731.5 1865.7 1934 1894.2
1791.8 1688.8 1597.7 1509.6 1413.4 1309.3 1219.4 1197.7 1146.5 1053.2
903.6 779 738.6 708.4 691.9 650.4 601.4 544.5 486.5 429.6
374.4 301.6 223.6 166.7 83.1 35.3 0
1226.8 1272.8 1340 1417.4 1505.6 1606.3 1730.3 1865.2 1938.6 1900.5
1798 1693.9 1602.9 1515.8 1421.9 1321.8 1233 1212.5 1157.9 1062.3
908.7 782.9 740.3 705.6 687.4 647.5 601.4 545.7 488.8 433
375.5 297 221.3 158.8 81.9 32.4 0
